Probe and cable assembly features integral optical dissolved oxygen and temperature sensors
The ODO/T probe assembly pairs with the ProSolo Handheld, ProDSS Handheld, or ProDSS KorLink communication adapter to form a complete sampling system. Please visit the ProSolo Kits page for fully assembled systems.
Featuring integral digital sensors, the ODO/T is plug-and-play, which minimizes time spent on instrument setup. ProDIGITAL technology allows the handheld to automatically recognize connected sensors, so there is no need to tell the instrument which sensors are connected.
Optical Dissolved Oxygen (ODO) technology is non-consumptive, meaning oxygen is not consumed during the measurement. Flow dependence is non-existent, and no stirring is required, resulting in the most accurate DO measurements available from a probe. The ODO sensor is not susceptible to interferences from other gases, drifts less, and holds calibration longer than membrane-covered sensors. Maintenance is a breeze with a simple threaded optical cap that lasts for at least 2 years.