Two channel benchtop multiparameter instrument with wireless capability.
Instrument only. Cables, probes/sensors, and accessories sold separately.
YSI's MultiLab® Pro 20 IDS is a modern high-performance multiparameter device with two (2) galvanically isolated measuring channels for pH, ORP, mV, conductivity, oxygen, and BOD. Up to 2 identical or different parameters can be measured simultaneously.
With its brilliant 7” touch screen under hygienic glass, it is the perfect companion for demanding tasks, even in critical (GxP) areas.
Liberate yourself of cables with the MultiLab® Pro IDS by making use of wireless modules in conjunction with Intelligent Digital Sensors (IDS) and measure conveniently under fume hoods, or anywhere in your lab!
The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument, maintain their calibration data, and transmit this information to the new instrument.
Free yourself from cables! The MultiLab offers wireless sensors for pH, FDO, conductivity, and ORP, giving you freedom to move around your laboratory.
The IDS OBOD probe (optical) and the IDS 4100 BOD probe (polarographic) can be used for wastewater compliance reporting of BOD and CBOD, and can be used with the MultiLab's on-board OUR/SOUR tests. Available IDS pH and conductivity sensors can also be used for drinking water and wastewater compliance reporting.