Parece que você está vindo de United States, mas o site atual que você selecionou para visitar é Brazil. Você quer mudar de site?

Sim, por favor. No. Keep me on the current site.

Enable high contrast mode

Hydrosurveyor Enables Rapid Indian Railways Bridge Surveys

Acoustic Technology Makes Railways Safer

The HydroSurveyor-M9 system from SonTek, a Xylem brand, is an instrument/technology that Indian Railway has employed to rapidly measure bathymetry data along with velocity data. The HydroSurveyor is a multi-frequency acoustic Doppler current profiling system (ADCP) equipped with nine acoustic beams, five of which are used to survey at any one time; four slanted beams provide a velocity profile from up to 128 cells as well as measure depth, and then there is a vertical beam with an 80m range which measures the depth directly below the system.