See All Accessories

ProSolo Kits

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

ODO/T and ODO/CT probe assembly pair with the ProSolo Handheld to form a complete sampling system.

  • Optical dissolved oxygen and temperature (ODO/T) or optical dissolved oxygen, conductivity, and temperature (ODO/CT) sensors, in a single probe design that is automatically recognized by the handheld, reducing set-up time
  • Rugged Optical DO sensor cap with a 2-year warranty is pre-installed on new assemblies
  • The probe fits in a 1-inch well with a weighted, stainless steel probe guard
  • Long-life rechargeable lithium-ion battery to power handheld and probe through a full day of sampling
  • Color display and backlit keypad allow for sampling in all lighting conditions
  • Rugged, waterproof case (IP-67 rated) and military-spec (MS) connectors
  • Large memory (>100,000 data sets) with extensive site list and Data ID tag capabilities
  • Kor software and USB on-the-go connector assist with data management (included)
  • 3-year warranty on handheld; 2-year warranty on cable, sensors, and ODO cap

ODO/T and ODO/CT probe assemblies are plug-and-play, minimizing time spent on instrument setup. The ProSolo incorporates smart sensor technology that enables sensors to be automatically recognized by the handheld, so there is no need to tell the instrument what is connected.

Optical Dissolved Oxygen (ODO) technology is non-consumptive, meaning oxygen is not consumed during the measurement. Flow dependence is non-existent, and no stirring is required, resulting in the most accurate DO measurements available from a probe. The ODO sensor is not susceptible to interferences from other gases, drifts less, and holds calibration longer than membrane-covered sensors. Maintenance is a breeze with a simple, threaded optical cap that is good for at least two years.

The ODO/CT probe assembly features an integral 4-electrode conductivity cell that is designed for maximum field performance and minimal maintenance. The robust sensor is easily cleaned with the included conductivity brush and automatically compensates DO mg/L for salinity. A graduated cylinder is also included to reduce the amount of conductivity standard solution used for calibration.

The ProSolo Handheld features an easy-to-read color display, large capacity memory, intuitive interface, rechargeable battery, and robust data management software (Kor) for a powerful yet convenient sampling experience. Excellent for aquaculure, coastal, estuary, wastewater, and wetland sampling applications. 

  • ProSolo handheld
  • An optical dissolved oxygen and temperature probe assembly (4 or 10-meter cable length)
  • A soft-sided carrying case

  • ProSolo handheld
  • An optical dissolved oxygen, conductivity and temperature probe assembly (4 or 10-meter cable length)
  • A soft-sided carrying case

Specifications