Four universal sensor ports, an optional depth sensor, a diameter of less than 2 inches, and a battery compartment.
Instrument Only. Cables, probes/sensors, and accessories sold separately.

Unmatched reliability
Durable titanium components and rigorous testing ensure high accuracy in extreme environments
Powerful anti-fouling wiper
High torque sensor wiper with dense bristles enables long-term, uncompromised data collection
Data at your fingertips
View live field data for a wide range of parameters with the rugged EXO Handheld or the Kor Mobile App on your device
Intuitive operation
Simplify workflow with universal sensor ports, automatic sensor recognition, guided calibrations, and SmartQC™ for quality assurance
Autonomous deployments
Operates independently for over 3 months with a large internal memory, low power draw, and anti-fouling capabilities
Seamless integration
Easily configure your system in minutes for remote real-time data access
EXO1 has 4 universal sensor ports, an optional depth sensor, a diameter of less than 2 inches, and a battery compartment.

![]()
EXO1 comes with the following items:
*Sensors, cables, and accessories sold separately
*Typically 90 days at 20˚C at 15-minute logging interval; temperature/conductivity, pH/ORP, DO, and turbidity sensors installed on EXO1. Battery life is heavily dependent on sensor configuration.
**Specifications indicate typical performance and are subject to change. All sensors have a depth rating of 250 m (820 ft), except for shallow- and medium-depth sensors, ammonium, chloride, and nitrate. The accuracy specification is attained immediately after calibration under controlled, stable environmental conditions. Performance in the natural environment may vary from the quoted specification.
w.i.g. = whichever is greater
EXO sensors are not compatible with YSI 6-Series sondes, sensors, or handhelds.
1Outputs of specific conductance (conductivity corrected to 25˚C) and total dissolved solids are also provided. See Calculated Parameters and footnote 11.
2 Temperature accuracy traceable to NIST standards
3Accuracy specifications apply to conductivity levels of 0 to 100,000 μS/cm.
4 Relative to calibration gases
5 When transferred from air-saturated water to stirred deaerated water
6 When transferred from water-saturated air to Zobell solution
7Within the environmental pH range of pH 4 to pH 10.
8On transfer from water-saturated air to rapidly stirred air-saturated water at a specific conductance of 800 μS/cm at 20˚C; T63<5 seconds on transfer from water-saturated air to slowly-stirred air-saturated water.
9 Calibration: 1-, 2-, or 3-point, user-selectable
10 Performance based on 3-point calibration done with YSI AMCO-AEPA standards of 0, 124, and 1010 FNU. The same type of standard must be used for all calibration points.
11 Values are automatically calculated from conductivity according to algorithms found in Standard Methods for the Examination of Water and Wastewater (Ed. 1989).
Xenoy is a trademark of SABIC Innovative Plastics IP BV.
EXO Bluetooth modules comply with Part 15C of the FCC Rules and have FCC, CE Mark, and C-tick approval. Bluetooth-type approvals and regulations can be country-specific. Check local laws and regulations to ensure that the use of wireless products purchased from Xylem is fully compliant.
This your on-demand video resource that provides step-by-step expert guidance, proven best practices, and standardized workflows empowering you to collect accurate, reliable data in no time!
Easily configure your EXO Sonde, calibrate sensors, set up deployments, and manage water quality data.
Easily configure your EXO Sonde, calibrate sensors, set up deployments, and manage water quality data.
Enhance your water monitoring program by combining EXO with a custom solution.
Add to your next sonde purchase, and know that your new instrument is covered.
Seven universal sensor ports, including a central antifouling wiper port, an optional depth sensor,...
Five universal sensor ports, including a central antifouling wiper port, an optional depth sensor,...
Four universal sensor ports, an optional depth sensor, and decreased weight and length for easy...
Seven universal sensor ports, including a central antifouling wiper port, an optional depth sensor,...