See All Calibration Solutions, Reagents, and Membranes

Total Chlorine DPD Reagent Set

Material: 330006
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Maintain reliable and accurate total chlorine measurements with the YSI Total Chlorine Reagent Set. Designed for use with the YSI 3017M DPD Chlorine Analyzer.

The reagent set contains powdered chemical components that are mixed to produce two liquid reagent solutions used during the analyzer’s automated measurement cycle. This chemistry allows the analyzer to measure combined chlorine plus free chlorine (total chlorine) with high precision for process control, regulatory compliance, and disinfection optimization.

Key Features

  • Reliable DPD chemistry - Uses the N,N-diethyl-p-phenylenediamine (DPD) method, a standard approach for chlorine analysis in municipal and industrial water monitoring.
  • Long shelf life (powder form) - Powder reagents offer extended storage stability when kept in a cool, dark, dry environment.
  • Consistent reagent preparation - Each kit mixes into two 500 mL aqueous reagent solutions for analyzer operation.

What’s Included

The Total Chlorine Reagent Set contains three powdered components:

  • Total Chlorine Indicator
  • Total Chlorine Buffer
  • DPD Powder

These components are prepared according to the 3017M reagent preparation procedure to produce two reagent solutions used during the analyzer’s automated measurement cycle.

Shelf Life and Storage

Proper storage is critical for maintaining reagent integrity and measurement accuracy.

Component Shelf Life (Powder Form)
Total Chlorine Indicator Up to 5 years
Total Chlorine Buffer Up to 5 years
DPD Powder

Up to 1 year

 

Always check the expiration date on each individual component bottle. Store reagents in a cool, dry, and dark location to help maximize stability and shelf life.

Once hydrated and placed in the analyzer, reagent solutions are typically consumed over 1 month, depending on the analyzer’s measurement interval.

Compatible Instruments

This reagent set is specifically designed for:

The 3017M analyzer is part of YSI’s drinking water monitoring portfolio and works alongside our online sensors and analyzers designed for continuous drinking water process monitoring and control.

Related Products