Maintain accurate and reliable chlorine measurements with the YSI Free Chlorine Reagent Set. Designed for use with the YSI 3017M DPD Chlorine Analyzer.
The reagent set includes powdered components that are mixed to create two liquid reagent solutions used in the analyzer’s automated measurement cycle. This chemistry enables precise, repeatable free chlorine readings for process control, regulatory monitoring, and disinfection optimization.
Key Features
What’s Included
The Free Chlorine Reagent Set contains three powdered components:
These components are prepared according to the 3017M reagent preparation procedure to produce two reagent solutions used during the analyzer’s automated measurement cycle.
Shelf Life and Storage
Proper storage is critical for maintaining reagent integrity and measurement accuracy.
| Component | Shelf Life (Powder Form) |
| Free Chlorine Indicator | Up to 5 years |
| Free Chlorine Buffer | Up to 5 years |
| DPD Powder | DPD Powder |
Always check the expiration date on each individual component bottle. Store reagents in a cool, dry, and dark location to help maximize stability and shelf life.
Once hydrated and placed in the analyzer, reagent solutions are typically consumed over 1 month, depending on the analyzer’s measurement interval.
Compatible Instruments
This reagent set is specifically designed for:
The 3017M analyzer is part of YSI’s drinking water monitoring portfolio and works alongside our online sensors and analyzers designed for continuous drinking water process monitoring and control.