See All Signet Accessories

GF Signet PVC Tee Instrument 3 "

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
PVC Tees SCH 80 with Pipe. Plastic installation fitting For Flowmeter.

Product Number: PV8T030 Nominal Size: 3" Sensor Type: Flow-X0, pH-XX Material: PVC Connections: Socket For use with: P51530-X0, 3-2536-X0, 3-8510-X0, 3-8512-X0, 3-2537-XC-X0, 3-2551-X0-X0-XX, 3-272X-XX

PV8T030