See All Handhelds

55 Dissolved Oxygen Instrument

Material: 55225
Discontinued product
This item has been replaced by

Pro20 Dissolved Oxygen Meter

Material: 6050020
A rugged, user-friendly instrument for measuring dissolved oxygen or BOD that can be used interchangeably in the lab and the field. Note: Instrument only....
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Dissolved Oxygen Meter Measures DO in mg/L or Percent Saturation

Offering push-button calibration with a built-in calibration chamber, direct salinity, and altitude compensation, the YSI 55 provides simultaneous readings of oxygen and temperature.Dissolved oxygen readings are automatically compensated for temperature.Features:- Large, backlit display- 12, 25, or 50 foot cables- IP-65 water tight- Low-battery indicator- CE compliant

Specifications