See All Cables

Pro Series Conductivity Field Cable

Material: 60530-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

This combination cable allows for the measurement of conductivity, specific conductance, salinity, total dissolved solids, and temperature.

The cable needs to be connected to the Pro30, ProQuatro, or Pro Plus handheld meter.

  • These cables ONLY work with the YSI Pro30, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)
  • Cables over 1 meter come with the 603062 cable management kit.
  • Cables come with the sensor built directly into the cable, so there is no need to order a conductivity sensor.

The YSI 30 (60530) has built-in temperature and conductivity sensors. This cable is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, and 30-meter lengths.

Specifications

Related Products