See All Signet Accessories

GF Signet DryLoc pH Sensor

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Signet 2724 pH Electrodes feature a patented reference design and use the unique foul-proof patented DryLoc connector. The large area PE reference junction and pathway is constructed to increase the total reference effectiveness and ensures long service life. The DryLoc connector with corrosion resistant gold plated contacts readily connects the sensor to the mating 2760 preamplifier or the 2750 sensor electronics. The robust Ryton threaded sensor body and choice of ?at pH, bulb pH, or ?at ORP sensing elements allows a broad range of chemical and mechanical compatibility For a wide variety of applications.

Product Number: 3-2724-00 Configuration: In-line Technology: Contact Sensor Type: pH Material: Ryton Tip Design: Flat Range: 0 - 14 pH Connection: 3/4" MNPT Thread Temperature Sensor: PT1000 Operating Temperature: 14 to 185 F (-10 to 85 C ) Compatibility: Compatible with Signet 2750 pH/ORP Sensor electronics For connection to a PLC or to the Signet 8900 or 9900 instruments

3-2724-00

Patented reference design For exceptional performance Mounts in Signet standard ?things from DN15 to DN100 (1/2 to 4") 3/4� NPT or ISO 7/1-R 3/4 threaded sensors For use with reducing tees DN15 to DN100 (1/2 to 4") Special design allows For installation at any angle, even inverted or horizontal Ryton (PPS) body For broad range of chemical compatibility Patented DryLoc connector with gold plated contacts Quick temperature response Bulb and ?at HF resistant glass available For trace HF, in less than 2% concentration applications Low conductivity sensor available For liquids down to 20 ?S/cm

Water & Wastewater Treatment Neutralization Systems Effluent Monitoring Sanitization Systems Pool & Spa Control Aquatic Animal Life Support Systems Process Control Cooling Towers