See All Low Fouling Membranes

Toray Brackish RO Membrane TML10D

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Toray TML10D elements are fiberglass wrapped ultralow pressure membrane For use in brackish water with high fouling potential. 

  • Length: 40"
  • Diameter: 4"
  • 34 mil feed spacer
  • Active Membrane: 73 ft2
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 1900 GPD
  • Nominal Salt Rejection: 99. 8%

 

Toray Reverse Osmosis elements are functional membrane elements with excellent quality and high performance developed with the polymer engineering expertise Toray has gained over the years. Toray Reverse Osmosis Membrane Elements are high rejection and high flux RO elements. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

TML10D

Maximum Operating Temperature: 113F (45C) Chlorine Tolerance: 0. 1 pH Range, Continuous Operation: 2-11 pH Range, Short Term Cleaning (30min): 1-13 Maximum Feed Water Silt Density Index (SDI): 5 Maximum Pressure Drop For Each Element: 15 psi

Specifications