Low Fouling Membranes

Low fouling RO membranes feature a neutral membrane surface charge. This neutral membrane surface charge minimizes the adhesion of organic carbons and other ionically charged foulants to the membrane surface. The neutral surface charge of low fouling membranes can result in somewhat lower rejection of specific ionic species depending on type and concentration.

Low Fouling Membranes

  • LG Chem NanoH2O™ Low Fouling BW 400 AFR RO Membrane

    Material: W2T857396
    List Price
    $750.00
    LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • FilmTec™ BW30XFRLE-400/34 Brackish RO Membrane (Dry)

    Material: W2T827298
    List Price
    $941.20
    FilmTec BW30XFRLE-400/34 Brackish Water Reverse Osmosis 8" Dry Element

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Hydranautics Brackish RO Membrane LFC3-LD-4040

    Material: W2T532035
    List Price
    $456.00
    LFC3-LD-4040 membranes feature Hydranautics LD Technology, a high-performance RO technology that helps reduce fouling from colloidal particles and biological...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Hydranautics Brackish RO Membrane LFC3-LD

    Material: W2T540892
    List Price
    $742.00
    LFC3-LD membranes feature Hydranautics LD Technology, a high-performance RO technology that helps reduce fouling from colloidal particles and biological...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Toray Brackish RO Membrane TML20D-400

    Material: W2T559353
    List Price
    $677.00
    Toray TML20D-400 elements are fiberglass-wrapped, high rejection membranes for use in brackish waters with high fouling potential.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Toray Brackish RO Membrane TML20D-370

    Material: W2T379802
    List Price
    $944.44
    Toray TML20D-370 elements are fiberglass-wrapped, high rejection membranes for use in brackish waters with high fouling potential.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Toray Brackish RO Membrane TML10D

    Material: W2T822716
    List Price
    $262.00
    Toray TML10D elements are fiberglass wrapped ultralow pressure membrane For use in brackish water with high fouling potential.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.