See All Low Fouling Membranes

Hydranautics Brackish RO Membrane LFC3-LD

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LFC3-LD membranes feature Hydranautics LD Technology, a high-performance RO technology that helps reduce fouling from colloidal particles and biological growth. 

  • Length: 40"
  • Diameter: 8"
  • Weight: 33 lbs
  • Feed Spacer: 34 mil
  • Active Membrane: 400 ft²
  • Membrane Type: Low Fouling Thin Film Composite
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 11,000 GPD
  • Nominal Salt Rejection: 99.7%

Hydranautics LFC (Low Fouling Composite) elements combine neutral surface charge and hydrophilicity, providing significant reduction in fouling rates and increasing membrane efficiency by restoring nominal performance after cleaning. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings.

LFC3-LD

  • High Permeate Flow
  • High Salt Rejection - 99.7% (99.5% Minimum)
  • Lower Colloidal Fouling
  • Reduced Biofouling
  • Increased Membrane Durability
  • Lower dP (Differential Pressure)
  • Greater Tolerance To High pH Cleanings
  • Improved Flux Distribution

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-10
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi
  • Maximum Feed Flow: 75 GPM

Specifications