See All Low Fouling Membranes

Hydranautics Brackish RO Membrane LFC3-LD-4040

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LFC3-LD-4040 membranes feature Hydranautics LD Technology, a high-performance RO technology that helps reduce fouling from colloidal particles and biological growth.

  • Length: 40"
  • Diameter: 4"
  • Weight: 8 lbs
  • Feed Spacer: 34 mil
  • Active Membrane: 80 ft²
  • Membrane Type: Low Fouling Thin-Film Composite
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 2100 GPD
  • Nominal Salt Rejection: 99.7%

Hydranautics LFC (Low Fouling Composite) elements combine neutral surface charge and hydrophilicity, providing a significant reduction in fouling rates and increasing membrane efficiency by restoring nominal performance after cleaning. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings.

LFC3-LD-4040

  • High Permeate Flow
  • High Salt Rejection - 99.7% (99.5% Minimum)
  • Lower Colloidal Fouling
  • Reduced Biofouling
  • Increased Membrane Durability
  • Lower dP (Differential Pressure)
  • Greater Tolerance To High pH Cleanings
  • Improved Flux Distribution

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0. 1 PPM
  • pH Range, Continuous Operation: 2-10
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi
  • Maximum Feed Flow: 16 GPM

Specifications