It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Double Suction Pumps Series VSX Space Saving Double Suction Centrifugal Pumps

Overview Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Hydraulic coverage to meet all your design requirements
  • Volute & Cover Plates: Cast iron ASTM A159 (35,000 psi)*
  • Impeller: Low Zinc Silicon Bronze ASTM 876
  • Sleeve: 304 Stainless Steel

The Bell & Gossett VSX Double-Suction Split-Case Pump has Maintenance-Free Bearings, new One-Piece Unitized Seal, Groutless Base Plate, Alignment-Friendly Coupling, reduced pump room footprint by up to 40% when compared to traditional split-case and vertical inline pumps.

Using CFD technology, we can deliver identical performance in any flange configuration. The result is that you can maximize your piping possibilities and meet a broad hydraulic range for chillers, towers, distributive and general pumping requirements.

 

Technology

Technical Drawings

Products

Show More
Solutions

Solutions

Recommended Solutions

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
District Cooling & Heating
Commercial Buildings District Cooling & Heating