It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wastewater & Drainage Pumps & Packages

Sump, effluent and sewage pumps, panels and accessories designed for residential applications. For commercial applications: Submersible sump/dewatering, effluent, sewage and grinder pumps. Range up to 40 hp with flows to 1150 gpm. A full line of control panels, basins, and accessories is available.

;