Putting pipeline intelligence on the map
Xylem's SmartBall x is the next generation of inline inspection tools. Built on over two decades of proven field performance, it puts critical pipeline data on the map like never before.
Managing aging pipelines means making high-stakes decisions about where to invest limited capital to minimize asset risk.
SmartBall® x helps utilities detect threats early, prevent failures and confidently manage pipelines. With enhanced sensing, intelligent data analysis and greater operational efficiency, it enables you to learn and do more with less.
Engineered to deliver more at every level
More complete pipeline mapping
Many pipelines are documented on records decades old or missing entirely. SmartBall x turns uncertainty into clarity. As the first free-swimming tool to deliver XYZ mapping, its unmatched spatial precision gives you greater confidence in pipeline alignment and depth of cover. This location data protects workers and pipelines from accidental strikes while supporting communities in maintaining and expanding critical underground infrastructure.
More pipeline intelligence
SmartBall x is built on the gold standard in inline leak and gas pocket detection. This next-generation tool delivers a more complete view of pipeline integrity by creating a detailed pressure profile with a built-in high-resolution pressure sensor. Pressure events signal flow restrictions from changes in pipe diameter or sediment buildup. Acting on SmartBall x inspection data, utilities can stop leaks, improve operational efficiency, and prevent failures.
More operational efficiency
SmartBall x is engineered for operational efficiency, collecting data without disrupting operations or water service. The tool is launched and extracted through existing access points, travels long distances and navigates challenging pipeline features with ease. Now, for the first time, it captures both condition and location data in a single inspection run, giving utilities more data with less time and effort onsite.
More actionable insights, faster
Automated workflows help you move from inspection to actionable insights faster. Preliminary results are available within one day, so crews can investigate high-risk leaks while still in the field. Utilities can access decision-ready results in PipeView. This interactive digital portal replaces static paper reports, making it easier to visualize findings, integrate results into asset management systems and respond to pipeline threats with speed and confidence.
The gold standard, by the numbers
Since its introduction in 2005, the SmartBall platform has helped utilities around the world reduce water loss, prevent failures and extend the life of critical infrastructure, putting pipeline reliability on the map.
12.400+ miles
of pipelines inspected globally
5.525+ leaks
detected on critical pipelines
1 run
to collect multiple data layers
20+ years
of SmartBall inspection experience
Putting real results on the map
-
City of Iowa Park, Texas
SmartBall helped the City of Iowa Park locate hidden leaks on a 13-mile transmission main and save up to 500,000 gallons of water per day.
-
City of Mesa, Arizona
When an active leak threatened a critical transportation project, SmartBall pinpointed it within a foot and enabled targeted repairs for less than half the cost of alternatives.
-
Town of The Blue Mountains, Ontario
On a pipeline that defied traditional leak detection, SmartBall pinpointed four leaks and helped protect the water supply of this Canadian adventure hub.
SmartBall x — putting your next move on the map
SmartBall x is more than a tool. It's a partnership with Xylem. Behind every inspection is a team that combines global expertise with the responsiveness of a local partner, working closely with you from initial consideration through planning, deployment and data delivery. Learn more about SmartBall x and start the conversation with our experts today.