Solar Radiation Shield
The new shield comes with the brackets and fittings to hold the WQ101 Temperature Sensor and the WE600 Humidity Sensor. It also comes ready to mount on the 1” stainless steel tube frame for the WE800 and WE900 weather stations. The solar shield offers easy installation and includes an integrated hanger, allowing for multiple mounting options.The shield has been treated to resist degradation resulting from exposure to UV rays, but the overall lifespan will depend on where and how the shield is mounted.