See All Water Samplers

Stationary sampler with vacuum technology

Material: 503229
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Stationary sampler with vacuum system and temperature-controlled sampling through self-sufficient cooling or heating

Stationary sampler - PB-S with vacuum system for reliable, accurate and temperature-controlled sampling.- Stable sampling due to autarkic cooling or heating- Time-, volume-, event-, flow-proportional or manual sampling- Highly accurate single sample volume with vacuum system- Clear, simple operating structure and programmingDue to the robust stainless steel housing, the samplers are particularly resistant and take your important samples in any weather. So nothing stands in the way of standard-compliant sampling.### **Models:**PB-S/R1: Sampler 230V 50/60 Hz, with stainless steel housing and 1 x 52.5 pt. (25 l) PE sample container PB-S/R12: Sampler 230V 50/60 Hz, with stainless steel housing and 12 x 6.1 pt. (2.9 l) PE sample container PB-S/R24: Sampler 230V 50/60 Hz, with stainless steel housing and 24 x 2.1 pt. (1 l) PE sample containerFor flow proportional sampling, two additional models are available: PB-S/R12-v: Like PB-S/R12, with variable dosing unit PB-S/R24-v: Like PB-S/R24, with variable dosing unit

Specifications