See All Water Samplers

SP200 Peristaltic Sampling Pump

Material: CJ0000
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Peristaltic Sampling Pump

Global Water's SP200 variable speed portable peristaltic pump sampler is ideal for removing samples from shallow wells and surface water, including lakes, ponds, and holding pools.FEATURES• Easy interface with speed control for exact sample size with no spilling • Reversible motor to backflush sampling hose • Sample at any speed up to 500 mL per minute rate at 4 foot head • Weather resistant enclosure • 15 ft pickup hose with strainer providedPowerThe SP200 Peristaltic Sampling Pump requires an external 12 volt DC power source that can supply at least 2 A continuous. The variable speed motor is reversible and can sample at any speed up to 500 mL per minute.A power cord (10 ft/3.05 m) is included with the unit. The power cord is fitted with alligator clips for easy connection to almost any 12 volt DC battery, such as a car battery or a small 12V, 5 AH gel cell battery.SamplingTo provide high sample integrity, the SP200 does not allow water samples to contact any peristaltic pump components other than the norprene and polyethylene tubing. This tubing is easily cleaned or replaced. To avoid cross contamination or lengthy decontamination procedures, simply change the inexpensive tubing between samples.

Specifications