See All Viscometers

Viscosity measuring system AVS® 470 (opt), Modul 1

Material: 285415712
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

incl. measuring stand AVS®/S and thermostat bath CT 72/P

incl. measuring stand AVS®/S and thermostat bath CT 72/P AVS® 470 M1 230 V Scope of delivery: AVS® 470 Basic unit, 1 pc. AVS®/S, 1 pc. CT 72 P (230V) The AVS® 470 is a viscosity measuring device for capillary viscometers which does not require an additional PC. The article contains the basic system, equipped with one ViscoPump III for one measuring position, a measuring stand, and a thermostat bath CT 72/P. But no viscometer.The AVS®470 (opt) is equipped with a ViscoPump III, VZ 8561 for detection of liquid meniscus by IR light barriers. In case of opaque (non-transparent) samples, there is the alternative AVS® 370 (TC), part no. 285415708. In this device, the liquid detection is carried out by thermo-electric (TC) sensors.According to the application, the AVS ®370 can pump the sample liquid by “suction” or “pressure” mode into the measuring bulb of the viscometer. A suitable pneumatic tube set for connecting the viscometer is chosen accordingly.Get a 3-year warranty