See All Viscometers

Ubbelohde viscometer for dilution series

Material: 285401428
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

With special big reservoir, to measure dilution series

With special big reservoir, to measure dilution seriesUbbelohde glass capillary viscometer, characteristics according to DIN 51562-1 and ISO 3105. However with big reservoir, to dilute a stock solution from 15 ml to max. 75 ml, to get dilution series. For determination of intrinsic viscosity in polymer analytics.• Filling volume: 15 … 75 ml • Overall length: ca. 290 mmnot calibrated, without calibration certificate