See All Viscometers

Ubbelohde viscometer (DIN), with TC sensors and 4th tube, +10 … +80 °C

Material: 285423185
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

With additional tube for filling / discharging and thread connections.

With additional tube for filling / discharging and thread connections.Ubbelohde glass capillary viscometer with TC sensors, according to DIN 53000-1, characteristics according to DIN 51562-1 and ISO 3105.• Measuring temperature +10 … +80 °C • with 4th tube for filling/discharging, and screw connections • Filling volume: 18 … 22 ml • Overall length: ca. 355 mm • incl. calibration certificateFor use with AVS® devices, equipped for thermoelectric detection, e.g. ViscoPump III (TC), VZ 8562. No measuring stand of AVS®/S series required.