1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 290 mm not calibrated, to measure relative viscosity without calibration certificate
Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 290 mmnot calibrated, to measure relative viscosity without calibration certificate