See All Viscometers

Ubbelohde viscometer (ASTM), calibrated for manual measurement

Material: 285400575
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ubbelohde glass capillary viscometer according to ASTM D446 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 285 mm

Ubbelohde glass capillary viscometer according to ASTM D446 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 285 mmcalibrated for manual time measurement, using a stop watch incl. calibration certificate