See All Viscometers

Ubbelohde viscometer (ASTM), calibrated for automatic measurement

Material: 285401177
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ubbelohde Viscometer (ASTM), calibrated for automatic measurements

527 10 Calibrated for automatic measurements, Capillary No. I, Constant K = 0.01 Ubbelohde glass capillary viscometer according to ASTM D446 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 285 mmcalibrated for automatic time measurement, using measuring stands AVS®/S or similar incl. calibration certificate