Ubbelohde Master viscometer, for metrological instituts
Material: 285423925
1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Ubbelohde Master viscometer, for metrological institutsUbbelohde master glass capillary viscometer Type 601 10: Capillary No. I, K=0.01 to used as a reference measuring device. Very low kinetic energy correction due to exceptional long capillaries.
Ubbelohde Master viscometer, for metrological instituts****Ubbelohde master glass capillary viscometer Type 601 10: Capillary No. I, K=0.01 to used as a reference measuring device. Very low kinetic energy correction due to exceptional long capillaries.- Capillary length: 400 mm- Overall length: ca. 626 mm- Not calibrated, without calibration certificate- Incl. bracketFind out more in our blog article