See All Viscometers

AVS® 470 (TC), Viscosity measuring system, basic unit

Material: 285415708
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

stand-alone: operation without PC

stand-alone: operation without PCThe AVS® 470 is a viscosity measuring device for capillary viscometers which does not require an additional PC.The AVS®470 (TC) is equipped with a ViscoPump III, VZ 8562 for detection of liquid meniscus by thermoelectric sensors. For connecting, suitable TC viscometer of SI Analytics® are required. TC viscometers are especially used for opaque (non-transparent) samples. In case of transparent samples, there is the alternative AVS® 470 (opt), part no. 285415709. In this device, the liquid detection is carried out by means of IR light barriers.According to the application, the AVS ®470 can pump the sample liquid by “suction” or “pressure” mode into the measuring bulb of the viscometer. A suitable pneumatic tube set for connecting the viscometer is chosen accordingly.Get a 3-year warranty

Specifications