See All Turbidimeters

Portable turbidity meter Turb® 430 T - WTW

Material: 600326
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Turbidity measurement acc. to US EPA 180.1 for any demand up tp 1100 NTU with lab option

Turbidity measurement acc. to US EPA 180.1 for any demand up tp 1100 NTU with lab option Turb® 430 T meet the requirements of nephelometric measurement at 90° stray light for drinking water with highest precision particularly suitable in the range < 1 NTU and is therefore suitable for water analysis,control, such, fuel, cell cultures, food and beverage industries and (health) administration surveillance.•Measuring range comprises 0.02 -1100 NTU/FNU with automatic measuring range switching •AQA: Calibration interval setting and GLP-compliant documentation •Stray light behavior according to pharmacopoeia 5.0 •Higly precise AMCO Clear® Standards The measurement and automatic 3-point calibration runs menu-guided. The calibration takes place via an AMCO Clear® standard set (0.02-10-1000 NTU). Up to 1000 data sets including sample ID numbers can be stored and later put out GLP-compliant via the PC software LSdata . The quality assurance of the measured results is supported by calibration interval setting with documentation. This makes Turb® 430 not only a portable meter – also available in a practical field set - but also a precise and reliable benchtop meter for applications of up to 1100 NTU/FNU with optimized data administration!AMCO Clear® standardsPolymer calibration standards resist against Formazine by significantly higher accuracy and stability without drifting, which increases the measuring accuracy significantly: •Manufacturing tolerance of only ±1% for highest result accuracy •Long-term stable particle distribution and size •No health hazard •Easy to dispose of •N.I.S.T. traceabilityMore informationen in: "Turbidity An interesting parameter - Brief Overview, Measurement Tips & Tricks".

Specifications