See All Total Organic Carbon Analyzers

9220 Total Organic Carbon Analyzer

Material: 333205
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Online Total Organic Carbon (TOC) analyzer

The 9220 is an online TOC analyzer that employs Heated Persulfate Oxidation with NDIR detection methodology. Standard features include four-stream analysis capability, onboard carrier gas generation, autocalibration, auto validation, and intuitive software with touchscreen operation. The 9220 is self-contained in a mounting panel with a reagent tray for quick and easy installation and commissioning. Connectivity is provided through four 4-20mA outputs (one for each sample stream), Modbus, and discrete alarm outputs. The 9220's reliability and low-maintenance design ensure reliable data collection with minimal effort.

  • Improved process control – Optimize coagulation and flocculation of raw water to maintain total organic carbon removal targets.
  • Multi-stream capability – Monitor up to four process streams on a single analyzer at no additional cost.
  • Robust Design – Housed in an IP66 waterproof enclosure to operate in the harshest conditions.
  • EPA-compliant – Compliant with US EPA regulations 415.3 (source and drinking water) and Standard Method 5310C (wastewater).
  • Autocalibration & Auto Validation – Ensures accurate measurements without regular user calibrations.
  • Readily available reagents - No need for expensive, proprietary chemicals.

Primary applications include:

  • Minimize disinfection by-product formation to ensure regulatory compliance.
  • Improve coagulant and flocculant dosing.
  • Optimize chlorine disinfection processes.
  • Monitor and control potable reuse treatment processes.

Secondary applications include:

  • Distribution system monitoring.
  • Source water monitoring.
  • Process water monitoring.

Specifications

Related Products