See All Titrators

TITRONIC® 300

Material: 285230030
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Piston Burette for Manual Titrations

T 300/20 M1: Basic unit with assembled and ready-to-use 20 mL dosing unit (TZ 3130).T 300/50 M1: Basic unit with assembled and ready-to-use 50 mL dosing unit (TZ 3160).T 300/20 M2: Basic unit with assembled and ready-to-use 20 mL dosing unit (TZ 3130). Magnetic stirrer (TM 50) included.T 300/50 M2: Basic unit with assembled and ready-to-use 50 mL dosing unit (TZ 3160). Magnetic stirrer (TM 50) included.Each configuration includes the following items:- Dosing unit (20 mL or 50 mL)- Tubes- Fittings and titration tip- Manual controller for the control of dosing and titration tasks (TZ 3880)- Titration clamp (Z 305)- Stand rod (TZ 1748)- Power supply (TZ 1853)Don't forget a reagent reservoir (TZ 3803) or a magnetic stirrer (TM 50) if you don't already have one!The TITRONIC® 300 is a perfect motor-driven burette for manual titration and is a precise dosing instrument for dispensable liquids, solvents and titrating agents. However, the TITRONIC® 300 is not only first-rate as a stand-alone instrument, it also thrives as the heart of a computer-controlled dosing or titrating system.Automatic titration is gaining ground, but manual titration remains one of the standard and cost-effective applications in the lab where high precision and flexibility are required.Manual Titrator Features:- Titration with hand controller (mouse)- Titration rate can be adjusted in five different steps to optimize the titration speed and accuracy- Automatic calculation of results in different units and exportation to a printer or USB memory device- Automatic weight recording when a balance is connected* * *Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.

Specifications