See All Titrators

TitroLine® 7750

Material: 285230470
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Universal Titrator

Get more options with YSI’s new universal titrator. With the Titroline 7750 you need only one, single machine for both potentiometric and volumetric Karl Fischer titration. This titrator simplifies your workload with a full-color display that can be easily read from a distance and/or at extreme angles and interchangeable modules to store all relevant reagent and unit data.With 2 USB-host, 1 USB-PC, and 2 RS232 ports, the TitroLine 7750 is also extremely expandable. It can connect to a USB keyboard, printer, USB flash drives, barcode reader, balances, PCs, and other instruments such as sample changers and piston burettes.Key Features of the Titroline 7750 Universal Titrator:- 3.5-inch color graphic display- pH/mV-input with 24 bit transducer electrode socket- Connector for double platinum electrodes- Adjustable polarization voltage - 40 to 220 mV- Connector for Pt 100 resistance thermometer intelligent interchangeable modules - 5, 10, 20 and 50 ml- 2 USB-A, 1 USB-B, and 2 RS232 ports* * *There are three different configurations of the TitroLine® 7750 that are available:- TL 7750 YSI includes: Autotitrator basic unit- TL 7750 YSI M1 includes: Autotitrator basic unit with magnetic stirrer TM 235 285220400- TL 7750 YSI-C includes: Autotitrator basic unit with manufacturer calibration certificate 285219082Recommended Accessories: magnetic stirrer TM 235 285220400, TZ 3071 TitriSoft software, TZ 3091 RS 232 data cable, TZ 3080 USB – RS 232 adapterVolumetric Karl Fischer Application Accessories: KF 1100 Micro double platinum combination electrode, TM 235 KF magnetic stirrer with pump, TZ 1770 KF titration vessel, TZ 1789 KF starter kitDo not forget to add an electrode and an electrode cableWant to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.

Specifications