See All Titrators

TitroLine® 7500 KF

Material: 285230360
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Karl Fischer Titrators | Volumetric

The YSI TitroLine 7500 KF volumetric titrator has multiple method ability: sample titration, titer water, titer liquid standard, titer tartrate dihydrate, blank value oven, and blank value solvent. All widely used titration parameters, including the ability to customize them, are incorporated in this unit. Any KF solvent can be used and the titrator’s variable pole voltage assures precision. Solvent and waste removal are handled via the pump/stirrer in order to avoid any handling.You can calculate results in %, ppm, mg, mg/ml. mg/pc and ml. Statistics including average and standard deviation can also be calculated. Automatic transfer of weights is possible via the RS232 port. An external keyboard can also be attached for ease of use, and a printer for documentation.Key Features of this Karl Fischer Titrator:- Smart interchangeable burettes with 5, 10, 20, and 50 ml volume- Integrated pump stirrer for the addition of solvent and removal of waste- Standard methods are built-in for ease of use, i.e., titer determination(s), blank value, etc.- Data can be printed or automatically stored on a USB stick for relocation to a PC- External devices can be configured - PC, analytical balance, printer, and evaporation ovenYou may also be interested in learning more about additional titrators such as the Titroline 7750 Universal titrator or the Titroline 7000 Potentiometric titrator.* * *The five different configurations of the TitroLine® 7500 KF available include:- TL 7500KF YSI includes: Volumetric KF-Autotitrator Basic Unit- TL 7500KF YSI 05 includes: Volumetric KF-Autotitrator with 5 ml exchange unit WA 05, TM 235 KF magnetic stirrer with pump, titration vessel TZ 1770, micro double platinum electrode KF 1100, and starter kit TZ 1789- TL 7500KF YSI 10 includes: Volumetric KF-Autotitrator with 10 ml exchange unit WA 10, TM 235 KF magnetic stirrer with pump, titration vessel TZ 1770, micro double platinum electrode KF 1100, and starter kit TZ 1789- TL 7500KF YSI 20 includes: Volumetric KF-Autotitrator with 20 ml exchange unit WA 20, TM 235 KF magnetic stirrer with pump, titration vessel TZ 1770, micro double platinum electrode KF 1100, and starter kit TZ 1789- TL 7500KF YSI 10-C* includes: Volumetric KF-Autotitrator-C* with 10 ml exchange unit WA 10-C, TM 235 KF magnetic stirrer with pump, titration vessel TZ 1770, micro double platinum electrode KF 1100, and starter kit TZ 1789, with manufacturer calibration certificate 285219082.Application accessories: KF 1100 micro double platinum combination electrode, TM 235 KF magnetic stirrer with pump, TZ 1770 KF titration vessel, TZ 1789 KF starter kitRecommended Accessories:- TZ 3071 TitriSoft software- TZ 3091 RS 232 data cable- TZ 3080 USB – RS 232 adapter.Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.

Specifications