Coulometric Titration Tip
YSI Titration instruments are used in a variety of industry that includes chemical, pharmaceutical, food & beverage, research, and education. All devices, software, and accessories provide convenience with innovative features as well as easy handling. Robustly designed with accuracy and precision, YSI TitroLine Karl Fischer series titrators offer quality instrumentation and accessories for all your Karl Fischer titration needs.Titration Tip, 103 mm Length From Standard Taper With NS 14.5, Capillary Ø 0.8 mm for 20 ml and 50 ml Burette Cylinder, Suitable for Electrode Holder Z 301 or Titration Vessels TZ 1720, TZ 1730 or Titration Heads TZ 1463 and TZ 1467 for TitroLine® 7500 KF Trace.