See All Sensors and Electrodes

TopLine 89-120 NMSN combination electrode with MEMOSENS® screw plug head

Material: 285111205
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TOPLINE89120NMSN

TopLine 89-120 NMSN PEEK shaft, fiber packing hole junction, Duralid electrolyte with LoopRef system, temp.-sensor NTC 30 kOhm, sensor platinum pin 1 mm Ø, MEMOSENS® plug head with Pg13.5 thread, length 120 mm, 12 mm Ø, 0...+110 °C ORP combination electrode TopLine 89-120 NMSN