See All Sensors and Electrodes

ProcessLine pH combination electrode with Memosens® screw plug head (ATEX II 1/G), PTFE junction - SI Analytics

Material: 285114580
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

PL H-93-120 NMSNLow-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0…+135 °CPL A-93-120 NMSNLow-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pHPL A-93-225 NMSNLow-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pHPL H-93-225 NMSNLow-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pHpH-combination electrode PL H-93-120 NMSN

PL H-93-120 NMSN Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0…+135 °C PL A-93-120 NMSN Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH PL A-93-225 NMSN Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pH PL H-93-225 NMSN Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pH pH-combination electrode PL H-93-120 NMSN