See All Sensors and Electrodes

Process ORP Metal combination electrode (ATEX II 1/2G), Platinum electrode, gel electrolyte

Material: 285110754
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Pt 7781 HDLow maintenance, glass shaft, ceramic junction, gel electrolyte, Ag/AgCl-reference system, sensor platinum pin 1 mm Ø, screw plug head, length 120 mm, 12 mm Ø, -5...+60 °CPt 7781-225 HDLow maintenance, glass shaft, ceramic junction, gel electrolyte, Ag/AgCl-reference system, sensor platinum pin 1 mm Ø, screw plug head, length 225 mm, 12 mm Ø, -5...+60 °CATEX II 1/2G Metal-combination electrode Pt 7781 HD

Pt 7781 HD Low maintenance, glass shaft, ceramic junction, gel electrolyte, Ag/AgCl-reference system, sensor platinum pin 1 mm Ø, screw plug head, length 120 mm, 12 mm Ø, -5...+60 °C Pt 7781-225 HD Low maintenance, glass shaft, ceramic junction, gel electrolyte, Ag/AgCl-reference system, sensor platinum pin 1 mm Ø, screw plug head, length 225 mm, 12 mm Ø, -5...+60 °C ATEX II 1/2G Metal-combination electrode Pt 7781 HD