See All Sensors and Electrodes

PL 80 ProcessLine comb. electrode

Material: 285113490
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

with screw plug head (ATEX II 1/2G), polymer electrolyte, 2 hole junction

PL 80-120pH Low-maintenance pH combination electrode, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0...130 °C PL 80-425pH Low-maintenance pH combination electrode, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, screw plug head, length 425 mm, 12 mm Ø, 0...14 pH, 0...130 °C PL 80-325pH Low-maintenance pH combination electrode, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, screw plug head, length 325 mm, 12 mm Ø, 0...14 pH, 0...130 °C PL 80-225pH Low-maintenance pH combination electrode, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, screw plug head, length 225 mm, 12 mm Ø, 0...14 pH, 0...130 °C ATEX II 1/2G pH-combination electrode PL 80-120 pH