1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Electrodes for the IQ SENSOR NET and for analog transmitters pH 298
SensoLyt® electrodes
for installation in a flow vessel or in a SensoLyt® sensor:
pH measurement in wastewater
Fast exchange
Easy to maintain
The SensoLyt® electrodes with arming are easy to install and boast flexible measuring and application areas
SensoLyt® ECA: Measurements in municipal and normally charged waste water.
SensoLyt® SEA: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide.
SensoLyt® SEA-HP: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide. To be used under increased pressure and temperature conditions.
SensoLyt® TFA: Measurements in industrial and not typically municipal waste water, robust against aggressive media.
The SensoLyt® electrodes without arming can be connected directly to a pH monitor pH 298. Depending on the application, you can install them into a flow vessel.
SensoLyt® EC: Measurements in municipal and normally charged waste water.
SensoLyt® SE: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide.