See All Sensors and Electrodes

pH combination electrode with Memosens® screw plug head (ATEX II 1/G)

Material: 285114765
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A 7781-120 NMSNLow maintenance pH combination electrode with NTC 30K, glass shaft, 3 x ceramic junction, gel electrolyte, Silamid®-reference system, sphere membrane, A-glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, -5...+80 °C, 0...14 pHATEX II 1/G Memosens pH-combination electrode A 7781-120 NMSN

A 7781-120 NMSN Low maintenance pH combination electrode with NTC 30K, glass shaft, 3 x ceramic junction, gel electrolyte, Silamid®-reference system, sphere membrane, A-glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, -5...+80 °C, 0...14 pH ATEX II 1/G Memosens pH-combination electrode A 7781-120 NMSN