Optical Nitrate probe for IQ SensorNet systems.
The YSI IQ SensorNet NOx sensor uses a reagentless, UV-based absorption measurement that is built into a rugged, corrosion-resistant field probe for the IQ SensorNet system. The NOx sensor measures the sum of nitrate (NO3-N) and nitrite (NO2-N) to determine NOx-N (NO2+3-N). Measurements can be displayed as NO3-N or NO3. The NOx sensor measures nitrogen at a wavelength below 250 nm. A second wavelength is also measured in order to compensate for turbidity and organic matter that is in the water. The NOx sensor provides continuous data to help operational improvement decisions. The probe’s builtin UltraClean® ultrasonic cleaning technology reduces routine maintenance requirements.For Help choosing the right sensor for your application, reference these guides:- 5 Questions to Ask When Selecting a UV or UV Vis Sensor Guide- UV & UV-Vis Sensor Application Chart.- Ideal for monitoring and controlling the nitrification/denitrification process; effluent monitoring- Single wavelength determination of NOx; second wavelength for turbidity compensation- Factory calibrated with optional user-calibration- 2-year warranty- Measurement directly in the process; no reagents required- Maximum durability due to high-tech materials Titanium/PEEK- Maintenance free ultrasonic cleaning with UltraClean technology built-in; no wipers or seals to replace and prevents biofouling from taking place. Built-in air holes for added air cleaning in high fouling applications.The sensor is part of our IQ SensorNet family of products and works directly with our advanced wastewater process monitoring system. This system is controled by the IQ SensorNet 2020 3G controller or our simplified IQ SensorNet 282/284 controller.