Electro-chemical sensor to measure dissolved oxygen
The TriOxmatic with 3 electrode system for the reliable oxygen measurement – patented know-how at low investment costs:- Reliable operation by proven technology- No run in, no drift: Stable measured values from the beginning to the end- Self diagnosis system SensReg/SensLeck by 3 electrode system
In the analog sensors of the TriOxmatic series, you will find the ideal solution for your application. In addition to the continuous measuring accuracy, the sensors are equipped with an automatic self diagnosis system, a shorter response time and different cable lengths as options. Regardless of this, all models are supplied with accessories kits and can be connected to the monitor Oxi 298 (exception: TriOxmatic® 700).
TriOxmatic® 700-7 (201670):- predestined for the use in biological cleaning steps (wastewater treatment plants)- Universal oxygen sensor with high measuring accuracy and automatic self diagnosis SensReg (electrolyte consumption) and SensLeck (membrane monitoring).- Based on its median response time of t90 <180 s, the sensor is insensitive to air bubbles and therefore predestined for measurement and regulation of the oxygen content in biological cleaning steps of wastewater treatment plants.- Only available as a replacement fitting for analog converters from the Ecoline® and QuadroLine® series. Still available as a digital version (IQ SensorNet System 281).TriOxmatic® 690 - 7 (201690):- Suitable especially for pure measuring tasks in wastewater/water where a continuous membrane and electrolyte monitoring is not necessary.- Very economic model without self diagnosis.