See All Sensors and Electrodes

Analog conductivity measuring cells for wastewater - WTW

Material: 302225
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Conductivity measuring cells to be connected to analog transmitters

Conductivity measuring cells to be connected to analog transmitters All analog conductivity measuring cells are equipped with an integrated temperature compensation and cover all applications: •In wastewater treatment plants, as flow measurement or in the pipeline: The right solution for every application •Highest linearity by 4 electrode measuring cell •High operational safety by robust design You have the application - we have the application - we have the measuring cell! The unique 4 electrode measuring cell compensates for possible contamination and polarization effects. All measuring cells can be connected to the LF monitor LF 298 NTC (exception: TetraCon® 700).TetraCon® 700 – Designed as an immersion encoder specifically for use in wastewater treatment plants Conductivity measuring cell with 4 electrode system, integrated temperature sensor, anti-slip electrodes and breakage-resistance shaft; measuring range 10 µS/cm to 1000 mS/cm. Only as replacement armature for analog monitors of the Ecoline® or QuadroLine® series. Still available as digital version (IQ SENSOR NET System 181).LRD 01 – for the installation into pipelines Conductivity measuring cell as V4A model. With integrated temperature sensor (up to 130 °C), measuring range 0.001 to 200 µS/cm, pressure-resistant to 14 bar, 1/2 inch NPT screw thread.LRD 325 – for the installation into pipelines Conductivity measuring cell with integrated temperature sensor (up to 100 °C). Measuring range 1 µS/cm to 2 S/cm, pressure-resistant to 10 bar, 1/2 inch NPT screw thread.

Specifications