See All Controller

MJK pHix Compact - pH and Redox Measurement

Material: 203160-4.6
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

MJK pHix Compact is an innovative pH meter and redox transmitter that can be immersed in liquids in channels and tanks for accurate measurements.

MJK analysis instruments provide knowledge of oxygen content, dry matter, turbidity, pH and redox for water supplies, treatment plants, aquaculture – and increasingly through environmental monitoring. Many processes rely on pH and redox measurements, including – in particular – treatment of wastewater, in industrial processes and in aquaculture. pH measurement is used, among other things, to control neutralization, precipitation and other chemical processes.## pHix CompactThis unique design eliminates any known problems with high impedance electrodes and, furthermore, no special tools are required for installation. Also, due to their large reference junction, phix electrodes are less sensitive to polluting elements.MJK pHix Compact is an innovative pH meter and redox transmitter that can be immersed in liquids in channels and tanks for accurate measurements. When measuring in pipes, it is possible to mount the pHix Compact in a 2”pipe socket. pHix Compact is IP68 secured and can therefore withstand up to 1 bar/10 mWG pressure and full immersion.- Compact Design pHix Compact efficiently combines electrode, fitting and amplifier in one unit, eliminating the need for sensitive cable connections.- Output Signal pHix Compact delivers a 4-20mA output signal.- Easy Maintenance Calibration of electrodes takes place via a guide sequence, which is started using the switch. The switch is built into the handle or a “tilt switch”.- Integration Power is supplied directly from PLC (active input 12-30VDC)- Wide range of accessories To make your everyday life a little easier, we have designed a wide range of accessories for pHix Compact.- Plug’n’play Easy installation, assembly and setup.* * ### Applications:- Wastewater The pHix Compact is unique and revolutionary compared to standard pH meters. Regardless of user skills, it is easy to install, assemble and use in everyday life. pHix Compact is your guarantee to always get reliable measurements of incoming wastewater. This way, you are able to protect organic processes in the wastewater system against too high pH values.- Drinking water The pHix Compact is used for measuring and monitoring pH values from water borings, wells and other parts of drinking water production. Sensor calibration is very easily accessible and performed via a guided process. You can easily replace the electrode – it's done in 1-2 minutes! The compact transmitter securely delivers the measured data in 4-20 mA signals.- Aqua culture applications- Marine applications- Industry applications- Process applications- Raw water pipes * ### Parameters:#### Revolutionary pH meter- pH measurements made by online insitu sensors provide real-time data for, for example, the pH value in a tank or a basin.- All organic processes are sensitive to the pH balance – from the smallest microbes in sewage systems to exotic fish in ponds, nature etc.- pHix Compact provides an easy and intuitive work process as well as stable and credible measurements – every time.#### Measurement of pH and ORP (Redox)- At wastewater treatment plants, in relation to microbiology, the biological process is sensitive to, among other things, pH values.- The pHix Compact measures and gives a warning if the pH value rises or falls beyond the accepted level.#### Temperature- Built-in temperature transmitter- 2 x 4-20 mA for pH and temperature or RS 485 Modbus output * *### Transmitters:pHix® Compact. Output 4-20mA, RS 485 ModBus.#### Stainless steel 316 electrode holder. ISO top thread. Without electrode- pHixC/pH/ISO/316/4.6 pH and temperature transmitter, zero= 4.6, 6 m cable- pHix/pH/ISO/316/4.6/C25 pH and temperature transmitter, zero= 4.6, 25 m cable- pHixC/pH/ISO/316/7.0 pH and temperature transmitter, zero= 7.0, 6 m cable- pHix/pH/ISO/316/7.0/C25 pH and temperature transmitter, zero= 7.0, 25 m cable- pHixC/ORP/ISO/316 ORP and temperature transmitter, 6 m cable#### Stainless steel 316 electrode holder. NPT top thread. Without electrode- pHixC/pH/NPT/316/4.6 pH and temperature transmitter, zero= 4.6, 6 m cable- pHix/pH/NPT/316/4.6/C25 pH and temperature transmitter, zero= 4.6, 25 m cable- pHixC/pH/NPT/316/7.0 pH and temperature transmitter, zero= 7.0, 6 m cable- pHixC/NPT/ISO/316 ORP and temperature transmitter, 6 m cable#### PPS electrode holder. ISO top thread. Without electrode- pHixC/pH/ISO/PPS/4.6 pH and temperature transmitter, zero= 4.6, 6 m cable- pHix/pH/ISO/PPS/4.6/C25 pH and temperature transmitter, zero= 4.6, 25 m cable- pHixC/pH/ISO/PPS/7.0 pH and temperature transmitter, zero= 7.0, 6 m cable- pHix/pH/ISO/PPS/7.0/C25 pH and temperature transmitter, zero= 7.0, 25 m cable- pHixC/ORP/ISO/PPS ORP and temperature transmitter, 6 m cable#### PPS electrode holder. NPT top thread. Without electrode- pHixC/pH/NPT/PPS/4.6 pH and temperature transmitter, zero= 4.6, 6 m cable- pHixC/pH/NPT/PPS/7.0 pH and temperature transmitter, zero= 7.0, 6 m cable- pHixC/ORP/NPT/PPS ORP and temperature transmitter, 6 m cable### Electrodes:- pHix/Elec/Z4.6 (160310): pH electrode, glass membrane, 2–12 pH, 0-point pH: 4.60 pH, ± 0.25 pH- pHix/Elec/Z7.0 (160311): pH electrode, glass membrane, 2–12 pH, 0-point pH: 7.00 pH, ± 0.25 pH- pHix/Elec/ORP (160312): Redox/ORP electrode, platinum membrane, ± 1000 mV

Specifications