Relay Module with 6 relays (for use with 282/284 and 2020 systems). 2 IQ SensorNet Connections.
The MIQ/R6 module has 6 relay outputs (240 VAC/2 A) for the 2020 3G, 282/284 terminals.Power consumption is 1.5 watts.Number of occupied output channels is 6.48 output channels are available in the system.