See All Controller

IQ SensorNet Power Supply Module

Material: 480006Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Power Supply Module for IQ SensorNet, 100-240 VAC, 18 Watts. 3 IQ SensorNet Connections.

The MIQ/PS module is for wide range power supply from 100 to 240 VAC. Power output maximum is 18 watts.Depending on the power consumption, up to 6 modules can be installed in the system.

Specifications