See All Controller

IQ SensorNet Output Module

Material: 480014Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Output Module for IQ SensorNet, 3 Analog and 3 Relay. 2 IQ SensorNet Connections

The MIQ/CR3 module has 3 analog outputs (0/4-20 mA) and 3 relays (250 VAC/5 A) for the 2020 3G, 282/284 terminals.Power consumption is 3 watts.Number of occupied output channels is 6.48 output channels are available in the system.

Specifications