IQ SensorNet expansion module for Intelligent Digital Sensor
The MIQ/IDS expansion module connects the Intelligent Digital Sensor (IDS) platform to the IQ SensorNet system, serving as the gateway for high-accuracy digital sensors. Developed alongside YSI’s Water Monitoring Panel, it brings continuous laboratory-grade measurements directly to the process in municipal drinking water, aquaculture, industrial, and environmental monitoring applications.The MIQ/IDS is available in 3 different models:MIQ/IDS1IDS module for integrating Intelligent Digital Sensors (IDS) into the IQ SensorNet network, 1 IDS connection, 2 IQSN connectionsMIQ/IDS2IDS module for integrating Intelligent Digital Sensors (IDS) into the IQ SensorNet network, 2 IDS connections, 2 IQSN connectionsMIQ/IDS4IDS module for integrating Intelligent Digital Sensors (IDS) into the IQ SensorNet network, 4 IDS connections, 0 IQSN connectionsModular Flexibility for Water SystemsEasily scale your water monitoring network with the MIQ/IDS expansion module. Its stackable, plug-and-play design allows utilities to add sensors as demand grows, without costly infrastructure upgrades or additional cabling. This ensures future-proof compliance and minimal disruption to operations.Automatic Sensor RecognitionThe MIQ/IDS module provides seamless integration with the IQ SensorNet platform. Any Intelligent Digital Sensor (IDS) connected is automatically recognized, delivering real-time water quality data for parameters like pH, ORP, chlorine, conductivity, and dissolved oxygen.Simplified Setup with Single-Cable EfficiencyReduce installation time and costs with the single-cable design that powers and communicates across the entire IQ SensorNet system. operators benefit from a streamlined setup, lower maintenance overhead, and reliable data transfer, ideal for integrating with SCADA and control systems in drinking water plants.**Compatible Sensors:**4140pH electrode with gel electrolyte, glass shaft, three ceramic junctions, and integrated temperature sensor, 3 junctions, 1.5 m integral cable4140WpH electrode with gel electrolyte, glass shaft, three ceramic junctions, and integrated temperature sensor, 3 junctions, detachable cable not included4220WSensoLyt® pressure-resistant ORP electrode, detachable cable not includedFCML 412 M12-2FCML 412 M12-2, Electrochemical free chlorine sensor, 0-2 mg/l, Water Monitoring PanelFCML 412 M12-20FCML 412 M12-20, Electrochemical free chlorine sensor, 0-20 mg/l, Water Monitoring PanelTCML 412 M12-2TCML 412 M12-2, Electrochemical total chlorine sensor, 0-2 mg/l, Water Monitoring Panel4310IDS 4310 conductivity probe, epoxy body, cell constant K = 0.475, 1.5 meter cable4310WIDS 4310 conductivity probe, epoxy body, cell constant K = 0.475, detachable cable not included4320IDS 4320 conductivity probe, stainless steel body, cell constant K = 0.1, flow cell included; for ultrapure water applications, cannot be calibrated by the user,1.5 meter cable4320WIDS 4320W conductivity probe, stainless steel body, cell constant K = 0.1, flow cell included; for ultrapure water applications, cannot be calibrated by the user, detachable cable not includedFDO 4410IDS 4410 fluorescent dissolved oxygen (FDO) probe, 1.5 meter cableFDO 4410WIDS 4410W fluorescent dissolved oxygen (FDO) probe, detachable cable not included