See All Analyzers

IQ analyzer for orthophosphate - WTW Alyza IQ PO4

Material: 825521
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

On-site analyzer for orthophosphate measurement in the IQ SENSOR NET

Highlights:

  • Minimized reagent consumption and waste
    Alyza IQ boasts an extremely low use of reagents - an advantage that significantly reduces operating costs and waste generation
  • Simple Service
    Regular maintenance takes only 10 minutes every 3 months.
  • Reliable results from low to high measuring levels
    Thanks to the new technology, Alyza IQ provides an accurate and reliable measurement over the whole range of 0.02-15.00 mg/l and 0.2-50.0 mg/l PO4-P.
  • Automatic cleaning and calibration with standards
    The fully automated cleaning as well as 1- or 2-point calibration with selectable intervals ensures an exceptional degree of operational safety.
  • On-site installation
    Alyza IQ PO4 can be installed directly at the basin. This guarantees short transport distances and promptly measured values. Thanks to the climate package, the analyzer is perfectly suited for all weathers.

Alyza IQ PO4

Orthophosphat analyzer for the IQ SENSOR NET:

  • Minimized reagent consumption and waste
  • Simple Service-Regular maintenance takes only 10 minutes every 3 months
  • Reliable results from low to high measuring levels
  • Compatible with IQ SENSOR NET

The Alyza IQ PO4 orthophosphate analyzer is another component for the IQ SENSOR NET. It can be easily integrated into new and existing systems just as simple as a sensor. The measuring principle is based on the photometric yellow method (molybdate vanadate), which has been a proven detection method for orthophosphate. Thanks to the wet chemical measurement directly in the process, Alyza IQ is the perfect solution to support phosphate elimination as well as monitoring the phosphate load.

Alyza IQ PO4-110:

  • PO4 analyzer, measurement range 1, 1-channel

Alyza IQ PO4-111:

  • PO4 analyzer, measurement range 1, 1-channel, incl. pump

Alyza IQ PO4-112:

  • PO4 analyzer, measurement range 1, 2-channel, incl. pump

Alyza IQ PO4-121:

  • PO4 analyzer, measurement range 2, 1-channel, incl. pump

Alyza IQ PO4-122:

  • PO4 analyzer, measurement range 2, 2-channel, incl. pump

  • Precipitation control
  • Wastewater treatment plant effluent monitoring

Specifications

Notes